Nickel plated brass strain relief ZEI PG 16
Part no. 94244
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Nickel plated brass strain relief ZEI PG 16
- Part no.
- 94244
- Item description
- Nickel plated brass strain relief ZEI PG 16
- Brass surcharge
- yes
- Thread type
- PG
- Size
- PG 16
- Thread length mm
- 7.0
- Spanner size mm
- 26
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892375668
- Customs tariff number
- 74198090
Technical Data Nickel plated brass strain relief ZEI PG 16
Nickel plated brass strain relief | |
Temperature range | up to +200°C |
Details Nickel plated brass strain relief ZEI PG 16
Cable Structure
-
- Material: Brass, nickel plated
-
- with female thread
Notes
-
- Legend:
- Dimensions
- SI - Size of the internal thread
- TL - Thread Length
- SZ - Spanner Size
- H - Height
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For relieving strain on lines where protection tubes are used.