ZE M12 x 1.5
Part no. 905877
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details ZE M12 x 1.5
- Part no.
- 905877
- Item description
- ZE M12 x 1.5
- Thread type
- metric
- Thread length mm
- 5.5
- Spanner size mm
- 16
- Height mm
- 9.5
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892375804
- Customs tariff number
- 74198090
Technical Data ZE M12 x 1.5
Nickel plated brass strain relief | |
Temperature range | up to +200°C |
Details ZE M12 x 1.5
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
- H - Height without thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction