YV-Equipment Wire 1 x 1.4 / 2.2 mm
Part no. 28917
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details YV-Equipment Wire 1 x 1.4 / 2.2 mm
- Part no.
- 28917
- Item description
- YV-Equipment Wire 1 x 1.4 / 2.2 mm
- Outer Ø mm (approx.)
- 2.2
- Cu-weight kg/km
- 15.0
- Weight kg/km (approx.)
- 17.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892260964
- Customs tariff number
- 85444995
Technical Data YV-Equipment Wire 1 x 1.4 / 2.2 mm
All technical data can be found in the data sheet in the Downloads section |