Yö-C-PURö-JZ grey 25 G 0.5 mm²
Part no. 21415
- oil resistant core insulation, outer sheath & inner sheath
- highly abrasion-resistant
- notch, cut and wear resistant
- EMC-preferred type
- for outdoor use
- robust control and connection cable for high mechanical stress in machine, tool and plant construction
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Yö-C-PURö-JZ grey 25 G 0.5 mm²
- Part no.
- 21415
- Item description
- Yö-C-PURö-JZ grey 25 G 0.5 mm²
- AWG (approx.)
- 20
- Outer Ø mm (approx.)
- 15.7
- Cu-weight kg/km
- 250.0
- Weight kg/km (approx.)
- 406.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892043086
- Customs tariff number
- 85444995
Technical Data Yö-C-PURö-JZ grey 25 G 0.5 mm²
PUR control and connection cable in alignment with DIN VDE 0285-525-1 / DIN EN 50525-1 | |
Temperature range | flexible -20°C to +80°C fixed -40°C to +80°C |
Nominal voltage | 0.5 - 2.5 mm²: AC U0/U 300/500 V 4 - 120 mm²: AC U0/U 450/750 V |
Test voltage core/core | 4000 V |
Breakdown voltage | 8000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details Yö-C-PURö-JZ grey 25 G 0.5 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: oil-resistant PVC in alignment with DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2), with improved gliding behaviour
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor (OZ)
-
- Cores stranded in layers with optimal lay lengths
-
- Inner sheath: oil-resistant PVC
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Fleece wrapping
-
- Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
-
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- for outdoor use
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- weather-resistant acc. to DIN EN ISO 4892-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Connection and control cable with a high-grade oil-resistant PVC core insulation. Due to its resistance to mineral oils, notably against coolant emulsions, it is suited for use in particularly critical locations in machine, tool and plant construction, rolling mills and steelworks. The enhanced oil-resistant PVC inner sheath increases the mechanical load capacity of the cable. It is the ideal interference protected control cable for the above applications. Suitable for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, as well as outdoors. These screened cables are ideally suited for interference-free data signal transmission in measurement and control technology. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.