YELLOWFLEX yellow 5 G 25 mm²
Part no. 37284
- Rubber connection cable
- weather-resistant
- for outdoor use
- for high mechanical stress
- custom printing possible
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details YELLOWFLEX yellow 5 G 25 mm²
- Part no.
- 37284
- Item description
- YELLOWFLEX yellow 5 G 25 mm²
- AWG (approx.)
- 4
- Outer Ø mm (approx.)
- 32.0 - 40.4
- Cu-weight kg/km
- 1200.0
- Weight kg/km (approx.)
- 2250.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892167355
- Customs tariff number
- 85444995
Technical Data YELLOWFLEX yellow 5 G 25 mm²
Rubber connection cable in alignment with DIN VDE 0285-525-2-21 / DIN EN 50525-2-21 | |
Temperature range | flexible -25°C to +60°C fixed -30°C to +60°C |
Permissible operating temperature of the conductor | +60°C |
Nominal voltage | AC U0/U 450/750 V |
Max. permissible operating voltage | alternating current (AC) conductor/earth 476 V three-phase alternating current (AC) conductor/conductor 825 V direct current (DC) conductor/earth 619 V direct current (DC) conductor/conductor 1238 V |
Test voltage core/core | 2500 V |
Tensile stress | during installation and operation, 15 N/mm² |
Minimum bending radius | fixed 4x Outer-Ø flexible, guidance via roles 7.5x Outer-Ø flexible, winding on drums 5x Outer-Ø |
Details YELLOWFLEX yellow 5 G 25 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: rubber acc. to DIN VDE 0207-363-1 / DIN EN 50363-1 (compound type EI4)
-
- Core identification acc. to DIN VDE 0293-308,
- 2 - 5 core(s): colour coded
- 7 - 12 core(s): black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor
-
- Cores stranded in layers with optimal lay lengths
-
- Outer sheath: rubber acc. to DIN VDE 0207-363-2-1 / DIN EN 50363-2-1 (compound type EM2)
-
- Sheath colour: yellow (RAL 1021)
-
- Length marking: in metres
Properties
-
- resistant to: weathering effects
-
- largely resistant to: oil, greases
-
- tear-resistant, wear-resistant
-
- for outdoor use
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- custom printing of outer jacket possible; please contact us
Application
-
- Robust rubber cable for applications that require extreme flexibility and where cables are subject to high mechanical loads. For use in dry, damp and wet rooms as well as outdoors such as in metallurgical plants and rolling mills, in heating and air conditioning technology, in the bottling industry, in machinery and plant engineering, in the chemical industry as well as in the craft and hobby sector. The yellow colour of the sheath is used for safety. When laid in pipes or in similar closed systems, the use of the cable is permitted up to and including 1000 V AC or 750 V DC against earth.