Zinc elbow flange WVF M63 x 1.50
Part no. 11026149
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Zinc elbow flange WVF M63 x 1.50
- Part no.
- 11026149
- Item description
- Zinc elbow flange WVF M63 x 1.50
- Thread type
- metric
- Size inside
- M63 x 1.50
- Length mm
- 114.0
- Height mm
- 74
- Width mm
- 96.0
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892370236
- Customs tariff number
- 79070000
Technical Data Zinc elbow flange WVF M63 x 1.50
Zinc elbow flange | |
Temperature range | -40°C to +150°C |
Protection class | IP 68 - 10 bar |
Details Zinc elbow flange WVF M63 x 1.50
Cable Structure
-
- Material: Zinc die casting nickel plated
-
- O-ring: Hydrogenated nitrile-butadiene rubber (HNBR)
Notes
-
- Legend:
- Dimensions
- H - Height
- W - Width
- L - Length
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction