Zinc elbow flange WVF M32 x 1.50 Part no. 11026146
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
€ 5.701,20 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11026146
Item description
Zinc elbow flange WVF M32 x 1.50
Thread type
metric
Size inside
M32 x 1.50
Length mm
75.0
Height mm
52
Width mm
70.0
Pieces per Packaging Unit
5
Individual quantities available
no
EAN / GTIN
4060892370205
Customs tariff number
79070000

Technical Data

Zinc elbow flange
Temperature range -40°C to +150°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Zinc die casting nickel plated
      • O-ring: Hydrogenated nitrile-butadiene rubber (HNBR)

Notes

      • Legend:
      • Dimensions
      • H - Height
      • W - Width
      • L - Length

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible