WN M12 x 1.5 grey
Part no. 94120
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details WN M12 x 1.5 grey
- Part no.
- 94120
- Item description
- WN M12 x 1.5 grey
- Thread type
- metric
- Colour
- grey (RAL 7035)
- Cable Ø from / to mm
- 3.0 - 5.0
- Thread length mm
- 10.0
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892373503
- Customs tariff number
- 39269097
Technical Data WN M12 x 1.5 grey
PE hex head blanking plug | |
Temperature range | -30°C to +100°C |
Protection class | IP 54 |
Details WN M12 x 1.5 grey
Cable Structure
-
- Material: Polyethylen (PE)
-
- with flexible plastic lead-through diaphragm for simple cable inlet
Properties
-
- halogen-free
Notes
-
- Open Hex head blanking plug: on request.
-
- Legend:
- TD - Thread Diameter
- TL - Thread Length
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads WN M12 x 1.5 grey
Accessories
Products that match this product