Self-adhesive, writable cable marker WMBW 5
Part no. 91159
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Self-adhesive, writable cable marker WMBW 5
- Part no.
- 91159
- Item description
- Self-adhesive, writable cable marker WMBW 5
- Type
- WMBW 5
- Dimension mm
- 25.00 x 70.00
- Description field mm
- 20.00 x 25.00
- Book content
- 60
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892413193
- Customs tariff number
- 39199080
Technical Data Self-adhesive, writable cable marker WMBW 5
Self-adhesive, writable cable marker |
Details Self-adhesive, writable cable marker WMBW 5
Cable Structure
-
- Material: Vinyl strips
-
- Covering: Box
Properties
-
- self-adhesive
Application
-
- Self-adhesive cable marker in practical pocket book size.
- 10 side marker on siliconised carrier cards.
- Installation applications, for repair and maintenance.
- Book dimension: 15 x 8 cm