Washer KAC-U M16x1.5
Part no. 906053
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Washer KAC-U M16x1.5
- Part no.
- 906053
- Item description
- Washer KAC-U M16x1.5
- Size
- M16 x 1,5
- Inner-Ø ca. mm
- 17
- Outer-Ø ca. mm
- 35
- Thickness mm
- 2
- PU/pc.
- 50
- Break package
- no
- EAN / GTIN
- 4060892421853
- customs tariff number
- 74198090
Technical Data Washer KAC-U M16x1.5
All technical data can be found in the data sheet in the Downloads section |
Details Washer KAC-U M16x1.5
Cable Structure
-
- E-Al, one side copper plated
Application
-
- Bi-metallic washer for the processing of aluminium-copper materials.
-
- Only for use in dry areas.