![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906049_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906049_1520x1160.jpg)
Washer KAC-U M8x1.5
Part no. 906049
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Washer KAC-U M8x1.5
- Part no.
- 906049
- Item description
- Washer KAC-U M8x1.5
- Size
- M8 x 1,5
- Inner-Ø ca. mm
- 8.5
- Outer-Ø ca. mm
- 18
- Thickness mm
- 1
- PU/pc.
- 10
- Break package
- no
- EAN / GTIN
- 4060892421815
- customs tariff number
- 74198090
Technical Data Washer KAC-U M8x1.5
All technical data can be found in the data sheet in the Downloads section |
Details Washer KAC-U M8x1.5
Cable Structure
-
- E-Al, one side copper plated
Application
-
• Bi-metallic washer for the processing of aluminium-copper materials.<br />• Only for use in dry areas.