VSK-PA PG 9 grey (RAL 7001)
Part no. 94971
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details VSK-PA PG 9 grey (RAL 7001)
- Part no.
- 94971
- Item description
- VSK-PA PG 9 grey (RAL 7001)
- Thread type
- Colour
- grey (RAL 7001)
- Thread length mm
- 6.5
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892374623
- Customs tariff number
- 39235090
Technical Data VSK-PA PG 9 grey (RAL 7001)
PA screwed plug | |
Temperature range | -40°C to +100°C |
Protection class | IP 54 |
Details VSK-PA PG 9 grey (RAL 7001)
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads VSK-PA PG 9 grey (RAL 7001)
Accessories
Products that match this product