![VSK-PA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94700_TZ_1520x1160.jpg)
![VSK-PA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94700_TZ_1520x1160.jpg)
VSK-PA M50 x 1.5 black
Part no. 94756
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details VSK-PA M50 x 1.5 black
- Part no.
- 94756
- Item description
- VSK-PA M50 x 1.5 black
- Thread type
- metric
- Colour
- black (RAL 9005)
- Thread length mm
- 14.0
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892375132
- Customs tariff number
- 39235090
Technical Data VSK-PA M50 x 1.5 black
PA screwed plug | |
Temperature range | -40°C to +100°C |
Protection class | IP 54 |
Details VSK-PA M50 x 1.5 black
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads VSK-PA M50 x 1.5 black
Accessories
Products that match this product