![VSK-EX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98114_TZ_1520x1160.jpg)
![VSK-EX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98114_TZ_1520x1160.jpg)
VSK-EX PG 21 black
Part no. 91452
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details VSK-EX PG 21 black
- Part no.
- 91452
- Item description
- VSK-EX PG 21 black
- Thread type
- Colour
- black (RAL 9005)
- Thread length mm
- 11.5
- Spanner size mm
- 36
- Height mm
- 17.5
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892368585
- Customs tariff number
- 39174000
Technical Data VSK-EX PG 21 black
PA EX screwed plug acc. to DIN EN 50014, DIN EN 50019 | |
Temperature range | -20°C to +90°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details VSK-EX PG 21 black
Cable Structure
-
- Material: Polyamide (PA)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- phosphor-free
Tests
-
- Test standard EN 60079-0:2012, EN 60079-7:2007, EN 60079-31:2014
Notes
-
- Approval: DMT 03 ATEX E 049
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- H - Height
- SZ - Spanner Size
- C - Corner dimension
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction