![VS-O](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M92600_TZ_1520x1160.jpg)
![VS-O](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M92600_TZ_1520x1160.jpg)
VS-O PG 29
Part no. 96650
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details VS-O PG 29
- Part no.
- 96650
- Item description
- VS-O PG 29
- Thread type
- Thread length mm
- 8.0
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892378010
- Customs tariff number
- 74122000
Technical Data VS-O PG 29
Nickel plated brass screwed plug | |
Temperature range | -40°C to +80°C |
Protection class | IP 68 |
Details VS-O PG 29
Cable Structure
-
- Material: Brass, nickel plated
-
- O-ring: Nitrile butadiene rubber (NBR)
-
- with an O-ring
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads VS-O PG 29
Accessories
Products that match this product