VS M25 x 1.5 Part no. 98131
€ 81,90 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
98131
Item description
VS M25 x 1.5
Thread type
metric
Thread length mm
7.0
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892377921
Customs tariff number
74198090

Technical Data

Nickel plated brass screwed plug
Temperature range up to +200°C
Protection class IP 54

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Screw plugs for metric threads larger than M63x1,5 on request.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible