Nickel plated brass screwed plug VS PG 48
Part no. 90629
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Nickel plated brass screwed plug VS PG 48
- Part no.
- 90629
- Item description
- Nickel plated brass screwed plug VS PG 48
- Brass surcharge
- yes
- Thread type
- PG
- Size
- PG 48
- Thread length mm
- 10.0
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892377884
- Customs tariff number
- 74198090
Technical Data Nickel plated brass screwed plug VS PG 48
Nickel plated brass screwed plug | |
Temperature range | up to +200°C |
Protection class | IP 54 |
Details Nickel plated brass screwed plug VS PG 48
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Screw plugs for metric threads larger than M63x1,5 on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Nickel plated brass screwed plug VS PG 48
Accessories
Products that match this product