![VS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98128_TZ_1520x1160.jpg)
![VS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98128_TZ_1520x1160.jpg)
VS PG 36
Part no. 90627
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details VS PG 36
- Part no.
- 90627
- Item description
- VS PG 36
- Thread type
- Thread length mm
- 9.0
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892377860
- Customs tariff number
- 74198090
Technical Data VS PG 36
Nickel plated brass screwed plug | |
Temperature range | up to +200°C |
Protection class | IP 54 |
Details VS PG 36
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Screw plugs for metric threads larger than M63x1,5 on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads VS PG 36
Accessories
Products that match this product