![Vehicle Cable FLY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29800_PF_1520x1160.jpg)
![Vehicle Cable FLY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29800_PF_1520x1160.jpg)
Vehicle Cable FLY yellow 1 x 0,5 mm²
Part no. 40308
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Vehicle Cable FLY yellow 1 x 0,5 mm²
- Part no.
- 40308
- Item description
- Vehicle Cable FLY yellow 1 x 0,5 mm²
- Outer Ø mm (approx.)
- 2.0 - 2.3
- Cu-weight kg/km
- 4.8
- Weight kg/km (approx.)
- 9.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892212284
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLY yellow 1 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |