Vehicle Cable FLY blue 1 x 0,5 mm² Part no. 40217
€ 27,30 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
40217
Item description
Vehicle Cable FLY blue 1 x 0,5 mm²
Outer Ø mm (approx.)
2.0 - 2.3
Cu-weight kg/km
4.8
Weight kg/km (approx.)
9.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
-
Cut-to-length service available
no
EAN / GTIN
4060892211379
Customs tariff number
85444993

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible