![USK](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97594_PF_1520x1160.jpg)
![USK](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97594_PF_1520x1160.jpg)
PP-tube connector USK PG 21 (25 pcs.)
Part no. 90669
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PP-tube connector USK PG 21 (25 pcs.)
- Part no.
- 90669
- Item description
- PP-tube connector USK PG 21 (25 pcs.)
- Thread type
- PG
- Size
- PG 21
- Colour
- grey
- Thread length mm
- 11.0
- Suitable for tube outer Ø mm
- 27.0
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892382710
- Customs tariff number
- 39174000
Technical Data PP-tube connector USK PG 21 (25 pcs.)
PP-tube connector | |
Temperature range | -10°C to +110°C |
Protection class | IP 54 |
Details PP-tube connector USK PG 21 (25 pcs.)
Cable Structure
-
- Material: Polypropylene (PP)
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- Tube gland for protection tubes type: PT-S, S-PU and Airflex-K .
- With high degree of protection.