Corrugated protection tube holder USH 28.5 grey
Part no. 91201
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Corrugated protection tube holder USH 28.5 grey
- Part no.
- 91201
- Item description
- Corrugated protection tube holder USH 28.5 grey
- Colour
- grey
- Height mm
- 40
- Suitable for tube outer Ø mm
- 28.5
- Width mm
- 38.0
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892382260
- Customs tariff number
- 39174000
Technical Data Corrugated protection tube holder USH 28.5 grey
Corrugated protection tube holder | |
Temperature range | -30°C to +100°C |
Details Corrugated protection tube holder USH 28.5 grey
Cable Structure
-
- Material: Polycarbonat (PC)
-
- with flange pipe holder
-
- Flammability acc. to UL 94
Properties
-
- halogen-free
-
- phosphor-free
-
- cadmium-free
-
- resistant to: alkalis, weak acids, fuels, alcohol, mineral oils
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Tube holder for HELUcond protection tube. Universal, high-strength tube holder with double struts.
- Fastening bores suitable for horizontal and vertical rail systems in control cabinet.