Stainless steel gland body UNI-DICHT-VK M25 x 1.5 Part no. 904250
€ 3.324,05 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
904250
Item description
Stainless steel gland body UNI-DICHT-VK M25 x 1.5
Thread type
metric
Size
M25 x 1.5
Thread length mm
7.5
Spanner size mm
27
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892361074
Customs tariff number
73181900

Technical Data

Stainless steel gland body
Temperature range up to +200°C

Details

Cable Structure

      • Material: Stainless steel 1.4305 / AISI 303

Properties

      • large temperature range
      • high corrosion resistance

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • chemical industry
      • Food and beverage industry
      • Machine and plant construction
      • Automation technology
      • Installation technology
      • Control cabinet construction
      • For populating with inserts made of TPE or silicone. For use in chemical industry, at high temperatures, or long lasting UV-stress.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible