UNI-DICHT-VK-MS M40 x 1.5 SZ 43 Part no. 904217
€ 942,73 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
904217
Item description
UNI-DICHT-VK-MS M40 x 1.5 SZ 43
Thread type
metric
Thread length mm
8.0
Spanner size mm
43
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892360985
Customs tariff number
74122000

Technical Data

Nickel plated brass gland body
Temperature range up to +200°C

Details

Cable Structure

  • Material: Brass, nickel plated
  • with TPE sealing inserts

Properties

  • easy to assemble, time and cost savings

Tests

  • Test standard EN 62444

Notes

  • Gland body M20x1.5 (part no. 904212) is populated by inserts PG11; part no. 904213 is used with inserts PG13.5.
  • Part No. 904215 and 904225 cap aperture 18mm.
  • Part No. 904216 and 904226 cap aperture 21mm.
  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible