TPV sealing insert UNI-DICHT-SIC PG 42 white
Part no. 903950
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TPV sealing insert UNI-DICHT-SIC PG 42 white
- Part no.
- 903950
- Item description
- TPV sealing insert UNI-DICHT-SIC PG 42 white
- Thread type
- PG
- Size
- PG 42
- Insert colour
- white
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892357909
- Customs tariff number
- 39269097
Technical Data TPV sealing insert UNI-DICHT-SIC PG 42 white
TPV sealing insert | |
Temperature range | -40°C to +135°C |
Details TPV sealing insert UNI-DICHT-SIC PG 42 white
Cable Structure
-
- Material: thermoplastic vulcanizates (TPV)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- The UNI-DICHT sealing insert M20x1,5 (part no. 903944) can be used only with UNI-DICHT-VK-PAM20x1,5 (part no. 90831).
- The UNI-DICHT sealing insert M20x1,5 (part no. 903945) can be used only with UNI-DICHT-VK-MS M20x1,5 (part no. 904213).
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with UNI-DICHT gland bodies made by polyamide or by brass.