TPV sealing insert UNI-DICHT-SIC PG 13.5 / M20 x 1.5 white

TPV sealing insert UNI-DICHT-SIC PG 13.5 / M20 x 1.5 white Part no. 903945
  • Halogen-free (LS0H)
€ 153,18 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
903945
Item description
TPV sealing insert UNI-DICHT-SIC PG 13.5 / M20 x 1.5 white
Thread type
metric / PG
Size
M20 x 1.5 / PG 13.5
Insert colour
white
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892357855
Customs tariff number
39269097

Technical Data

TPV sealing insert
Temperature range -40°C to +135°C

Details

Cable Structure

      • Material: thermoplastic vulcanizates (TPV)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free

Notes

      • The UNI-DICHT sealing insert M20x1,5 (part no. 903944) can be used only with UNI-DICHT-VK-PAM20x1,5 (part no. 90831).
      • The UNI-DICHT sealing insert M20x1,5 (part no. 903945) can be used only with UNI-DICHT-VK-MS M20x1,5 (part no. 904213).
      • Legend:
      • Dimensions
      • W - Width
      • a - Diameter of stud hole

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For use with UNI-DICHT gland bodies made by polyamide or by brass.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible