TPV sealing insert UNI-DICHT-SI-ASI PG 13.5 / M20 x 1.5 grey, left
Part no. 903992
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TPV sealing insert UNI-DICHT-SI-ASI PG 13.5 / M20 x 1.5 grey, left
- Part no.
- 903992
- Item description
- TPV sealing insert UNI-DICHT-SI-ASI PG 13.5 / M20 x 1.5 grey, left
- Thread type
- metric / PG
- Size
- M20 x 1.5 / PG 13.5
- Insert colour
- grey, left
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892359552
- Customs tariff number
- 39269097
Technical Data TPV sealing insert UNI-DICHT-SI-ASI PG 13.5 / M20 x 1.5 grey, left
TPV sealing insert | |
Temperature range | -20°C to +100°C |
Details TPV sealing insert UNI-DICHT-SI-ASI PG 13.5 / M20 x 1.5 grey, left
Cable Structure
-
- Material: thermoplastic vulcanizates (TPV)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- easy to assemble, time and cost savings
-
- Large-area sealing
Notes
-
- The UNI-DICHT sealing inserts ASI (part nos. 905910 and 905911) can be used with UNI-DICHT-VK-PAM20x1,5 (part no. 90831). The UNI-DICHT sealing inserts ASI (part nos. 903992 and 903993) can be used with UNI-DICHT-VK-MS M20x1,5 (part no. 904213) and UNI-DICHT-VK-PA/MS PG13,5 (part no. 96045 and 904223).
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with UNI-DICHT gland bodies made by polyamide or by brass. Profile fits to ASI- bus line.