UNI-DICHT-MS PG 48 (CD 39.00-44.00 mm) SZ 64 TL 10

UNI-DICHT-MS PG 48 (CD 39.00-44.00 mm) SZ 64 TL 10 Part no. 904120
  • VDE certification
  • UKCA certification
€ 4.402,95 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
904120
Item description
UNI-DICHT-MS PG 48 (CD 39.00-44.00 mm) SZ 64 TL 10
Thread type
Insert coulour
white
Cable Ø from / to mm
39.0 - 44.0
Thread length mm
10.0
Spanner size mm
64
Pieces per Packaging Unit
5
anbruchfähig
no
EAN/GTIN
4060892355257
Customs tariff number
74122000

Technical Data

Nickel plated brass sealing gland
Temperature range -40°C to +130°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: thermoplastic elastomers (TPE)
      • with colour-coded TPE inserts

Properties

      • optimum strain relief through rubber seal
      • easy to assemble, time and cost savings
      • Large-area sealing
      • large clamping areas

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible