UNI-DICHT-MS PG 36 (CD 27.00-32.00 mm) SZ 50 TL 9

UNI-DICHT-MS PG 36 (CD 27.00-32.00 mm) SZ 50 TL 9 Part no. 904116
  • VDE certification
  • UKCA certification
€ 1.710,68 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
904116
Item description
UNI-DICHT-MS PG 36 (CD 27.00-32.00 mm) SZ 50 TL 9
Thread type
Insert coulour
anthracite
Cable Ø from / to mm
27.0 - 32.0
Thread length mm
9.0
Spanner size mm
50
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892355219
Customs tariff number
74122000

Technical Data

Nickel plated brass sealing gland
Temperature range -40°C to +130°C
Protection class IP 68 - 10 bar

Details

Cable Structure

  • Material: Brass, nickel plated
  • Seal: thermoplastic elastomers (TPE)
  • with colour-coded TPE inserts

Properties

  • optimum strain relief through rubber seal
  • easy to assemble, time and cost savings
  • Large-area sealing
  • large clamping areas

Tests

  • Test standard EN 62444

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible