UNI-DICHT MFDE M25 x 1.5 / PG 16 (6 x 4.0 mm)
Part no. 904022
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details UNI-DICHT MFDE M25 x 1.5 / PG 16 (6 x 4.0 mm)
- Part no.
- 904022
- Item description
- UNI-DICHT MFDE M25 x 1.5 / PG 16 (6 x 4.0 mm)
- Thread type
- metric
- Insert coulour
- white
- Number holes x cable Ø mm
- 6 x 4.0
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892359842
- Customs tariff number
- 39269097
Technical Data UNI-DICHT MFDE M25 x 1.5 / PG 16 (6 x 4.0 mm)
TPE multiple sealing insert | |
Temperature range | -40°C to +130°C |
Details UNI-DICHT MFDE M25 x 1.5 / PG 16 (6 x 4.0 mm)
Cable Structure
-
- Material: thermoplastic elastomers (TPE)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- The UNI-DICHT sealing inserts M20x1,5 (part no. 904004 up to 904010) can be used only with UNI-DICHT gland body made by polyamide M20x1,5 (part no. 90831).
- The UNI-DICHT sealing inserts M20x1,5 (part no. 904011 up to 904017) can be used with UNI-DICHT-VK-MS M20x1,5 (Art.-Nr. 904213), UNI-DICHT-VK-PA PG13,5 (part no. 96045) and UNI-DICHT-VK-MS PG13,5 (part no. 904223).
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with UNI-DICHT gland bodies made by polyamide or by brass.