UNI-DICHT-MFD-MS PG 36 (CD 8x9.0 mm) Part no. 904206
  • VDE certification
  • UKCA certification
€ 2.120,70 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
904206
Item description
UNI-DICHT-MFD-MS PG 36 (CD 8x9.0 mm)
Thread type
Number holes x cable Ø mm
8 x 9.0
Thread length mm
14.0
Spanner size mm
53
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892357060
Customs tariff number
74122000

Technical Data

Nickel plated brass sealing gland
Temperature range -40°C to +130°C
Protection class IP 65

Details

Cable Structure

  • Material: Brass, nickel plated
  • Seal: thermoplastic elastomers (TPE)
  • with multiple TPE sealing inserts

Properties

  • optimum strain relief through rubber seal
  • easy to assemble, time and cost savings
  • Large-area sealing

Tests

  • Test standard EN 62444

Notes

  • Protection classification IP 68, provided that the bore diameter in the sealing insert area is equal to the cable diameter.
  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible