UNI-DICHT-ASI-PC M20 x 1.5 grey (insert: grey, left)
Part no. 11019764
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details UNI-DICHT-ASI-PC M20 x 1.5 grey (insert: grey, left)
- Part no.
- 11019764
- Item description
- UNI-DICHT-ASI-PC M20 x 1.5 grey (insert: grey, left)
- Thread type
- metric
- Size
- M20 x 1.5
- Colour
- grey (RAL 7035)
- Insert colour
- grey, left
- Thread length mm
- 9.0
- Spanner size mm
- 24
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892433290
- Customs tariff number
- 39269097
Technical Data UNI-DICHT-ASI-PC M20 x 1.5 grey (insert: grey, left)
PC gland body | |
Temperature range | -20°C to +100°C |
Details UNI-DICHT-ASI-PC M20 x 1.5 grey (insert: grey, left)
Cable Structure
-
- Material: Polycarbonat (PC)
-
- Seal: thermoplastic vulcanizates (TPV)
Properties
-
- optimum strain relief through rubber seal
-
- easy to assemble, time and cost savings
-
- Large-area sealing
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- für ASI-Busleitungen
Downloads UNI-DICHT-ASI-PC M20 x 1.5 grey (insert: grey, left)
Accessories
Products that match this product