UNI-DICHT-ASI-MS PG 13.5 (insert: grey, left)
Part no. 904123
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details UNI-DICHT-ASI-MS PG 13.5 (insert: grey, left)
- Part no.
- 904123
- Item description
- UNI-DICHT-ASI-MS PG 13.5 (insert: grey, left)
- Thread type
- Insert coulour
- grey, left
- Cable Ø from / to mm
- -
- Thread length mm
- 6.5
- Spanner size mm
- 22
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892357145
- Customs tariff number
- 74122000
Technical Data UNI-DICHT-ASI-MS PG 13.5 (insert: grey, left)
Nickel plated brass sealing gland | |
Temperature range | -40°C to +135°C |
Protection class | IP 68 - 10 bar |
Details UNI-DICHT-ASI-MS PG 13.5 (insert: grey, left)
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic vulcanizates (TPV)
-
- with inserts made of TPV, profile fits to ASI- bus line
Properties
-
- optimum strain relief through rubber seal
-
- easy to assemble, time and cost savings
-
- Large-area sealing
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
Downloads UNI-DICHT-ASI-MS PG 13.5 (insert: grey, left)
Accessories
Products that match this product