Steel lug lock cable tie TYH 272M
Part no. 98522
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Steel lug lock cable tie TYH 272M
- Part no.
- 98522
- Item description
- Steel lug lock cable tie TYH 272M
- Type
- TYH 272M
- Colour
- transparent
- Length mm
- 222.0
- Capacity N
- 540
- Bundle Ø mm
- 50
- Width mm
- 7.6
- Pieces per Packaging Unit
- 500
- Individual quantities available
- no
- EAN / GTIN
- 4060892400834
- Customs tariff number
- 39269097
Technical Data Steel lug lock cable tie TYH 272M
Steel lug lock cable tie | |
Temperature range | -60°C to +105°C |
Details Steel lug lock cable tie TYH 272M
Cable Structure
-
- Material: Polyamide (PA) 6.6, heat-stabilised
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.
Downloads Steel lug lock cable tie TYH 272M
Accessories
Products that match this product