![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M908524_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M908524_1520x1160.jpg)
Cable tie TY527M-PDT
Part no. 908532
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable tie TY527M-PDT
- Part no.
- 908532
- Typ
- Cable tie TY527M-PDT
- Material
- Polypropylene
- Colour
- blue
- Length mm
- 340
- Width mm
- 7
- Bundle-Ø ca. mm
- 90
- Capacity N
- 270
- Unit in tbd
- 50
- EAN / GTIN
- 4060892400469
- customs tariff number
- 39269097
Technical Data Cable tie TY527M-PDT
Temperature range | -40°C up to +85°C |
Details Cable tie TY527M-PDT
Cable Structure
-
- Polyamide 6.6
-
- Polypropylene
Properties
-
- halogen-free
Tests
-
- Flammability acc. to UL 94: V2
Application
-
• Detectable by metal detectors set at minimum 1.5 mm diameter ferrous sphere<br />• Detectable by X-Ray equipment <br />• Bright blue colour for an easy visual detection<br />• Help achieve the HACCP EU-Directive, compliant to the FDA regulation <br />• For liquid-processing applications
Downloads Cable tie TY527M-PDT
Accessories
Products that match this product