Cable tie TY23MX
Part no. 91052
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable tie TY23MX
- Part no.
- 91052
- Typ
- Cable tie TY23MX
- Colour
- black
- Length mm
- 92
- Width mm
- 2.4
- Bundle-Ø ca. mm
- 16
- Capacity N
- 80
- PU/pc.
- 1000
- EAN / GTIN
- 4060892400476
- customs tariff number
- 39269097
Technical Data Cable tie TY23MX
Temperature range | -60°C up to +105°C |
Details Cable tie TY23MX
Cable Structure
-
- Polyamide 6.6
Properties
-
- UV-resistant
-
- halogen-free
-
- silicone-free
Notes
-
- Other colours and materials available on request.
Tests
-
- Flammability acc. to UL 94: V2
Application
-
- Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.
Downloads Cable tie TY23MX
Accessories
Products that match this product