TUBEFLEX-Y grey 50 x AWG 28
Part no. 45143
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TUBEFLEX-Y grey 50 x AWG 28
- Part no.
- 45143
- Item description
- TUBEFLEX-Y grey 50 x AWG 28
- Outer Ø mm (approx.)
- 11.1
- Cu-weight kg/km
- 48.4
- Weight kg/km (approx.)
- 118.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892169977
- Customs tariff number
- 85444995
Technical Data TUBEFLEX-Y grey 50 x AWG 28
All technical data can be found in the data sheet in the Downloads section |
Details TUBEFLEX-Y grey 50 x AWG 28
Cable Structure
-
- Sheath colour: grey