TRONIC-CY (LiY-CY) grey 4 x 1 mm²
Part no. 16477
- colour code DIN 47100, without colour repetition
- with drain wire
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TRONIC-CY (LiY-CY) grey 4 x 1 mm²
- Part no.
- 16477
- Item description
- TRONIC-CY (LiY-CY) grey 4 x 1 mm²
- AWG (approx.)
- 18
- Outer Ø mm (approx.)
- 7.3
- Cu-weight kg/km
- 69.0
- Weight kg/km (approx.)
- 98.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892087844
- Customs tariff number
- 85444995
Technical Data TRONIC-CY (LiY-CY) grey 4 x 1 mm²
PVC data cable in alignment with DIN VDE 0812 | |
Temperature range | flexible -5°C to +80°C fixed -40°C to +80°C |
Peak operating voltage | 0.14 mm²: 350 V 0.25 - 1.5 mm²: 500 V (not for high power current installation purposes) |
Test voltage core/core | 0.14 - 0.25 mm²: 1200 V 0.34 - 1.5 mm²: 2000 V |
Test voltage core/screen | 0.14 - 0.25 mm²: 800 V 0.34 - 1.5 mm²: 1200 V |
Breakdown voltage | 0.14 - 0.25 mm²: 2400 V 0.34 - 1.5 mm²: 4000 V |
Mutual capacitance core/core | at 800 Hz 0.14 - 0.25 mm²: approx. 100 pF/m 0.34 - 1.5 mm²: approx. 150 pF/m |
Mutual capacitance core/screen | at 800 Hz 0.14 - 0.25 mm²: approx. 200 pF/m 0.34 - 1.5 mm²: approx. 270 pF/m |
Characteristic impedance | 78 Ohm, (approx. value) |
Inductance | approx. 0.65 mH/km |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details TRONIC-CY (LiY-CY) grey 4 x 1 mm²
Cable Structure
-
- Copper wire bare, 0.5 - 1.5 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Wire structure:
- 0.14 mm²: approx. 18 x 0.1 mm
- 0.25 mm²: approx. 14 x 0.15 mm
- 0.34 mm²: 7 x 0.25 mm
-
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
-
- Core identification in alignment with DIN 47100, colour coded without colour repetition from the 45th core
-
- x = without protective conductor
-
- Cores stranded in layers with optimal lay lengths
-
- Foil wrapping
-
- Drain wire, tinned copper
-
- Screen:
- 1 core(s): helically wound tinned copper wires, approx. coverage 85 %
- 2 - 61 core(s): braided screen of tinned copper wires, approx. coverage 85 %
-
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- largely resistant to: oil,
- for details, see "Technical Information"
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
Suitable for flexible applications with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use. Used as control and signal cables in the milliampere range for computer systems, control devices, scales etc. Due to its extremely small outer-Ø, it is especially suitable for subminiature plugs, electronic devices etc. These cables with copper screening are ideally suited for interefence-free data and signal transmission for measurement and control technology. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.