Movable drum decoiler TROMCAR 1250
Part no. 904768
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Movable drum decoiler TROMCAR 1250
- Part no.
- 904768
- Item description
- Movable drum decoiler TROMCAR 1250
- Weight kg/km (approx.)
- 52.0
- Type
- TROMCAR 1250
- Colour
- grey (RAL 7005)
- Reel-Ø min - max mm
- 500 - 1250
- Load capacity kg
- 700
- Reel width mm
- 1000
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430664
- Customs tariff number
- 84798997
Technical Data Movable drum decoiler TROMCAR 1250
Movable drum decoiler |
Details Movable drum decoiler TROMCAR 1250
Cable Structure
-
- with axis
Application
-
- Application: stock, construction site, installation department etc.
- Moving cable drums with robust lift-up tool. The drums are lifted and loaded by leverage.
- Lift-up clamp as handle.
- Extra sized wheels.
- TROMCAR 1000 with 2 wheels and 2 footholds.
- TROMCAR 1250 with 2 wheels and 1 castor.