Cable Drum Unwinders TROMBOI 1400
Part no. 904763
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable Drum Unwinders TROMBOI 1400
- Part no.
- 904763
- Item description
- Cable Drum Unwinders TROMBOI 1400
- Weight kg/km (approx.)
- 27.0
- Type
- TROMBOI 1400
- Reel-Ø min - max mm
- 500 - 1800
- Load capacity kg
- 1500
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430619
- Customs tariff number
- 84798997
Technical Data Cable Drum Unwinders TROMBOI 1400
Cable Drum Unwinders |
Details Cable Drum Unwinders TROMBOI 1400
Cable Structure
-
- Für Trommeln mit verschiedenen Durchmessern und Trommelgewichten
-
- Kompakte Bauform
-
- Aufrollrampe
-
- Robuste Stahl-Schweißkonstruktion
-
- Optimal für Einwegtrommeln
-
- Kugelgelagerte Achsen
Application
-
- For drums for different diameters and weights.
- Compact design
- Loading ramp
- Sturdy welded steel construction
- Specially suitable for one-way drums
- Ball bearing axles