TRAYCONTROL® 670-C HDP orange 4 G 25 mm²
Part no. 66836
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TRAYCONTROL® 670-C HDP orange 4 G 25 mm²
- Part no.
- 66836
- Item description
- TRAYCONTROL® 670-C HDP orange 4 G 25 mm²
- Outer Ø mm (approx.)
- 30.8
- Cu-weight kg/km
- 1026.0
- Weight kg/km (approx.)
- 1497.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892058479
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 670-C HDP orange 4 G 25 mm²
All technical data can be found in the data sheet in the Downloads section |
Details TRAYCONTROL® 670-C HDP orange 4 G 25 mm²
Cable Structure
-
- Sheath colour: orange