TRAYCONTROL® 600-C black 12 G 18 AWG
Part no. 63053
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TRAYCONTROL® 600-C black 12 G 18 AWG
- Part no.
- 63053
- Item description
- TRAYCONTROL® 600-C black 12 G 18 AWG
- Outer Ø mm (approx.)
- 12.8
- Cu-weight kg/km
- 150.9
- Weight kg/km (approx.)
- 275.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892032639
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 600-C black 12 G 18 AWG
All technical data can be found in the data sheet in the Downloads section |