TRAYCONTROL® 600-C black 18 G 20 AWG
Part no. 11009469
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TRAYCONTROL® 600-C black 18 G 20 AWG
- Part no.
- 11009469
- Item description
- TRAYCONTROL® 600-C black 18 G 20 AWG
- Outer Ø mm (approx.)
- 13.6
- Cu factor per km
- 136,8
- Weight kg/km (approx.)
- 284
- Copper base in EUR / 100 kg
- 150
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 600-C black 18 G 20 AWG
All technical data can be found in the data sheet in the Downloads section |