TRAYCONTROL® 530 grey 10 G 1 mm² Part no. 66846
  • UL certification
  • CSA certification
  • UKCA certification
€ 916,65 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
66846
Item description
TRAYCONTROL® 530 grey 10 G 1 mm²
Outer Ø mm (approx.)
11.6
Cu-weight kg/km
96.0
Weight kg/km (approx.)
199.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892018954
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible