![TRAYCONTROL® 500](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M63079_PF_1520x1160.jpg)
![TRAYCONTROL® 500](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M63079_PF_1520x1160.jpg)
TRAYCONTROL® 500 grey 2 x 16 AWG
Part no. 63107
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TRAYCONTROL® 500 grey 2 x 16 AWG
- Part no.
- 63107
- Item description
- TRAYCONTROL® 500 grey 2 x 16 AWG
- Outer Ø mm (approx.)
- 7.8
- Cu-weight kg/km
- 25.2
- Weight kg/km (approx.)
- 79.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892018268
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 500 grey 2 x 16 AWG
All technical data can be found in the data sheet in the Downloads section |