![TRAYCONTROL® 300](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M62625_PF_1520x1160.jpg)
![TRAYCONTROL® 300](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M62625_PF_1520x1160.jpg)
TRAYCONTROL® 300 grey 2 x 22 AWG (0,382 mm²)
Part no. 62661
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TRAYCONTROL® 300 grey 2 x 22 AWG (0,382 mm²)
- Part no.
- 62661
- Item description
- TRAYCONTROL® 300 grey 2 x 22 AWG (0,382 mm²)
- Outer Ø mm (approx.)
- 6.5
- Cu-weight kg/km
- 7.4
- Weight kg/km (approx.)
- 22.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892085499
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 300 grey 2 x 22 AWG (0,382 mm²)
All technical data can be found in the data sheet in the Downloads section |
Details TRAYCONTROL® 300 grey 2 x 22 AWG (0,382 mm²)
Cable Structure
-
- Sheath colour: grey