![TOPSERV® 600 VFD](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M62607_PF_1520x1160.jpg)
![TOPSERV® 600 VFD](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M62607_PF_1520x1160.jpg)
TOPSERV® 600 VFD black 4 G 12 AWG
Part no. 62610
- Oil Res I/II
- exposed run: TC-ER, PLTC-ER, ITC-ER, NFPA 79
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPSERV® 600 VFD black 4 G 12 AWG
- Part no.
- 62610
- Item description
- TOPSERV® 600 VFD black 4 G 12 AWG
- Sheath colour
- black (RAL 9005)
- Cross-sec. mm² (approx.)
- 3.31
- Outer Ø mm (approx.)
- 16.5
- Cu-weight kg/km
- 171.0
- Weight kg/km (approx.)
- 379.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892147036
- Customs tariff number
- 85444995
Technical Data TOPSERV® 600 VFD black 4 G 12 AWG
Motor and servo cable acc. to UL-Std. 1277 (TC-ER), UL-Std. 2277 (WTTC), CSA-Std. C22.2 No. 210 - AWM I/II A/B, CSA-Std. C22.2 No. 230 & 239 - c(UL) CIC-TC, UL-Std. 2250 (ITC-ER), UL-Std. 13 (PLTC-ER), 18 AWG - 12 AWG: UL-Std. 2250 (ITC-ER), UL-Std. 13 (PLTC-ER), 14 AWG - 2 AWG: UL-Std. 44 (RHW-2) | |
Temperature range | flexible +5°C to +50°C fixed -40°C to +105°C UL (TC) to +90°C |
Nominal voltage | UL (TC) AC 600 V UL (WTTC) AC 1000 V CIC-TC AC 600 V |
Test voltage core/core | 6000 V |
Test voltage core/screen | 6000 V |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details TOPSERV® 600 VFD black 4 G 12 AWG
Cable Structure
-
- Copper wire tinned, finely stranded acc. to ASTM B174 Class M (18-10 AWG) / ASTM B174 Class K (8-2 AWG), AWG sizes
-
- Core insulation: XLPE
-
- Core identification: black cores with consecutive labeling in white digits
-
- G = with protective conductor GN-YE, in the outer layer
-
- Cores stranded in layers with optimally matched lay lengths
-
- Fleece wrapping
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Fleece wrapping
-
- Outer sheath: Special TPE
-
- Sheath colour: see datasheet
-
- Length marking: in feet
Properties
-
- resistant to: oil, UV radiation (SUN RES)
-
- for outdoor use
-
- direct burial (DIR BUR)
-
- suitable for use in drag chains
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- oil-resistant acc. to UL Std 1277 Tab. 12.2, Oil Res I / Oil Res II
-
- Cold Bend Test acc. to UL Std. 1277 No. 17
-
- Impact Test (-ER) acc. to UL Std. 1277 No. 23
-
- Crushing Test (-ER) acc. to UL Std. 1277 No. 24
-
- direct burial (DIR BUR) acc. to UL Std. 1277 No. 5 (wet-locations insulation), No. 19 (crushing test)
-
- Vertical-Tray Flame Test (FT4) acc. to UL Std. 1277 No. 15 / UL Std. 1685
-
- certifications and approvals:
- EAC
- ECOLAB®
- for Class 1 Div. 2 explosive environments acc. to NEC Art. 501
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
Highly flexible, extremely oil-resistant motor supply cable for modern servomotors; the tinned copper braid screen (approx. 85% coverage) provides effective protection against electrical disturbances and the resultant failures. For open, unprotected installation in cable trays and from cable trays to the machine. The special TPE sheath is extremly resistant to oil, coolants and solvents and hence the perfect solution for industrial applications with open installation, installation in pipes or in earth.