TOPSERV® 119 PVC - Bosch Rexroth orange (4G10+(2x1)+(2x1,5)) mm² Part no. 707295
  • UL certification
  • CSA certification
  • VDE certification
  • DESINA-compliant product
  • UKCA certification
€ 2.253,30 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
707295
Item description
TOPSERV® 119 PVC - Bosch Rexroth orange (4G10+(2x1)+(2x1,5)) mm²
OEM Part no.
INK-0605
Outer Ø mm (approx.)
21.2
Cu-weight kg/km
545.0
Weight kg/km (approx.)
910.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892149283
Customs tariff number
85444995

Technical Data

Special PVC motor cable acc. to UL AWM Style 2570 CSA AWM VDE registered
Temperature range flexible -0°C to +60°C
fixed -20°C to +80°C
Nominal voltage VDE U0/U 600/1000 V
Nominal voltage UL/CSA1000 V
Test voltage 2000 V
Minimum bending radius flexible 15x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

      • Copper wire bare, tinned
      • finely stranded acc. to DIN VDE 0295 cl.5 / IEC 60228 cl.5
      • extra finely stranded acc. to DIN VDE 0295 cl.6 / IEC 60228 cl.6
      • Core insulation: to 6 mm² halogen-free PP, from 10 mm² PVC
      • Core identification:
      • Power supply cores
      • Core 1: black with imprint U/L1/C/L+
      • Core 2: black with imprint V/L2
      • Core 3: black with imprint W/L3/D/L-
      • Control cores
      • TOPSERV® 108 PVC without control cores
      • TOPSERV® 112 PVC with 1 control core
      • Core 1: black (Siemens) / brown (Lenze) with imprint BR1
      • Core 2: white (Siemens) / white (Lenze) with imprint BR2
      • TOPSERV® 119 PVC with 2 control cores
      • Pair 1: black with imprint no. 5+6
      • Pair 2: black with imprint no. 7+8
      • Protective conductor: GN-YE
      • Screened cores: control cores in pairs, with tinned copper wires
      • Power supply cores laid up with optimal lay length and stabilising filler
      • Sliding movement supporting fleece wrapping
      • Screen: braided screen of tinned copper wires, approx. coverage 85%
      • Outer sheath: PVC
      • Sheath colour: orange (RAL 2003)acc. to DESINA®

Properties

      • low capacitance
      • resistant to: oil
      • optimum compliance with requirements for electromagnetic compatibility (EMC) by approx. 85% coverage from the braided screen Designed for min. 100,000 bending cycles
      • these cables are produced to high quality specifications and conform to the DESINA® standard
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame retardant acc. to DIN VDE 60332-1-1 to -1-3 / DIN EN 60332-1-2 / IEC 60332-1-1 to -1-3

Notes

      • Brackets ( ) mean screen
      • DESINA®, trademark SIEMENS, SICK, Lenze and Bosch Rexroth see notes p. 19

Application

      • In these cables, the power cores are ideally combined with the control cores for the brake function and thermal protection. For EMC compatibility, i.e. interference immunity, the cables have an additional overall shield. Production is based on the specifications of well-known servo drive and control manufacturers as well as on various VDE, UL and CSA standards. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible