![TOPSERV® 108 PVC - Siemens 6FX8008PLUS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M707250_PF_1520x1160.jpg)
![TOPSERV® 108 PVC - Siemens 6FX8008PLUS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M707250_PF_1520x1160.jpg)
TOPSERV® 108 PVC - Siemens orange (4G16) mm²
Part no. 707255
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPSERV® 108 PVC - Siemens orange (4G16) mm²
- Part no.
- 707255
- OEM Part no.
- TOPSERV® 108 PVC - Siemens orange (4G16) mm²
- Item description
- 6FX5008-1BB61
- Outer Ø mm (approx.)
- 23.3
- Cu-weight kg/km
- 701.0
- Weight kg/km (approx.)
- 1218.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892149047
- Customs tariff number
- 85444995
Technical Data TOPSERV® 108 PVC - Siemens orange (4G16) mm²
Special PVC motor cable acc. to UL AWM Style 2570 CSA AWM VDE registered | |
Temperature range | flexible -0°C to +60°C fixed -20°C to +80°C |
Nominal voltage VDE | U0/U 600/1000 V |
Test voltage | 2000 V |
Minimum bending radius | flexible 15x Outer-Ø fixed 5x Outer-Ø |
Details TOPSERV® 108 PVC - Siemens orange (4G16) mm²
Cable Structure
-
- Copper wire bare, tinned
- finely stranded acc. to DIN VDE 0295 cl.5 / IEC 60228 cl.5
- extra finely stranded acc. to DIN VDE 0295 cl.6 / IEC 60228 cl.6
-
- Core insulation: to 6 mm² halogen-free PP, from 10 mm² PVC
-
- Core identification:
- Power supply cores
- Core 1: black with imprint U/L1/C/L+
- Core 2: black with imprint V/L2
- Core 3: black with imprint W/L3/D/L-
- Control cores
- TOPSERV® 108 PVC without control cores
- TOPSERV® 112 PVC with 1 control core
- Core 1: black (Siemens) / brown (Lenze) with imprint BR1
- Core 2: white (Siemens) / white (Lenze) with imprint BR2
- TOPSERV® 119 PVC with 2 control cores
- Pair 1: black with imprint no. 5+6
- Pair 2: black with imprint no. 7+8
-
- Protective conductor: GN-YE
-
- Screened cores: control cores in pairs, with tinned copper wires
-
- Power supply cores laid up with optimal lay length and stabilising filler
-
- Sliding movement supporting fleece wrapping
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: PVC
-
- Sheath colour: orange (RAL 2003)acc. to DESINA®
Properties
-
- low capacitance
-
- resistant to: oil
-
- optimum compliance with requirements for electromagnetic compatibility (EMC) by approx. 85% coverage from the braided screen Designed for min. 100,000 bending cycles
-
- these cables are produced to high quality specifications and conform to the DESINA® standard
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame retardant acc. to DIN VDE 60332-1-1 to -1-3 / DIN EN 60332-1-2 / IEC 60332-1-1 to -1-3
Notes
-
- Brackets ( ) mean screen
-
- DESINA®, trademark SIEMENS, SICK, Lenze and Bosch Rexroth see notes p. 19
Application
-
In these cables, the power cores are ideally combined with the control cores for the brake function and thermal protection. For EMC compatibility, i.e. interference immunity, the cables have an additional overall shield. Production is based on the specifications of well-known servo drive and control manufacturers as well as on various VDE, UL and CSA standards. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.