![TOPGEBER 511 PVC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M707417_PF_1520x1160.jpg)
![TOPGEBER 511 PVC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M707417_PF_1520x1160.jpg)
TOPGEBER® 511 PVC - Siemens green 4x0,14+4x0,25+2x0,5 mm²
Part no. 707390
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPGEBER® 511 PVC - Siemens green 4x0,14+4x0,25+2x0,5 mm²
- Part no.
- 707390
- Item description
- TOPGEBER® 511 PVC - Siemens green 4x0,14+4x0,25+2x0,5 mm²
- OEM Part no.
- 6FX 5008-1BD51
- Sheath colour
- green
- Outer Ø mm (approx.)
- 9.6
- Cu-weight kg/km
- 71.0
- Weight kg/km (approx.)
- 137.7
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892149337
- Customs tariff number
- 85444995
Technical Data TOPGEBER® 511 PVC - Siemens green 4x0,14+4x0,25+2x0,5 mm²
Special-PVC feedback cable acc. to UL/CSA | |
Temperature range | flexible -0°C to +60°C fixed -20°C to +80°C |
Nominal voltage Siemens | 30 V |
Test voltage core/core | 1500 V |
Test voltage core/screen | 1000 V |
Minimum bending radius | flexible 15x Outer-Ø fixed 5x Outer-Ø |
Details TOPGEBER® 511 PVC - Siemens green 4x0,14+4x0,25+2x0,5 mm²
Cable Structure
-
- Copper wire bare, tinned
- extra finely stranded acc. to DIN VDE 0295 cl.6 / IEC 60228 cl.6
-
- Core insulation: special-PP
-
- Core identification: see datasheet
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Polyester foil
-
- Outer sheath: PVC
-
- Sheath colour: see datasheet
Properties
-
- low capacitance
-
- resistant to: oil
-
- optimum compliance with requirements for electromagnetic compatibility (EMC) by approx. 85% coverage from the braided screen Designed for min. 100,000 bending cycles
-
- these cables are produced to high quality specifications and conform to the DESINA® standard
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame retardant acc. to DIN VDE 60332-1-1 to -1-3 / DIN EN 60332-1-2 / IEC 60332-1-1 to -1-3
Notes
-
- Brackets ( ) mean screen
-
- DESINA®, trademark SIEMENS, SICK, Lenze and Bosch Rexroth see notes p. 19
Application
-
Cost-efficient alternative to PUR feedback cables for use in fixed or occasionally flexible applications. These low-capacitance incremental feedback cables or position indicator cables transmit control pulses for positioning and process characteristics of servo motors and are used as connection cables for tachometers, brakes and pulse generators in plant engineering, mechanical engineering and in control and automation technology. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.